![SpaceLogic KNX IP Router main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn6500-0103.jpg)
SpaceLogic KNX IP Router
Excl. Tax
Excl. Tax
All Sellers
![SpaceLogic KNX IP Router](https://eshop-sa.se.com/media/catalog/product/m/t/mtn6500-0103.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SpaceLogic KNX IP Router
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.037 kg |
[ue] Rated Operational Voltage | 24 V |
Ambient Air Temperature for Operation | -5-45 °C |
Connections - Terminals | Ethernet: RJ45 connector, KNX: BUS |
Product or Component Type | IP router |
Range | SpaceLogic KNX |
Range of Product | SpaceLogic KNX |
Relative Humidity | 5-93 % |
Standards | EMC directive#|#EN 50491-3#|#EN 50491-5-2#|#EN 50491-5-3#|#EN 61000-6-2#|#EN 61000-6-3#|#EN 50581 : 2012 |
Material | PC |