SpaceLogic KNX IP Interface DIN Rail
SKU :
MTN6502-0105
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,683.29
SAR1,475.81
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SpaceLogic KNX IP Interface
SpaceLogic KNX IP Interface DIN Rail
SAR2,683.29
SAR1,475.81
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 86.0 g |
| [ue] Rated Operational Voltage | 24 V |
| Ambient Air Temperature for Operation | -5-45 °C |
| Connections - Terminals | Ethernet: RJ45 connector, KNX: BUS |
| Product or Component Type | IP interface device |
| Range | SpaceLogic KNX |
| Range of Product | SpaceLogic KNX |
| Relative Humidity | 5-93 % |
| Standards | EMC directive#|#EN 50491-3#|#EN 50491-5-2#|#EN 50491-5-3#|#EN 61000-6-2#|#EN 61000-6-3#|#EN 50581 : 2012 |
| Material | PC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 86.0 g |
| [ue] Rated Operational Voltage | 24 V |
| Ambient Air Temperature for Operation | -5-45 °C |
| Connections - Terminals | Ethernet: RJ45 connector, KNX: BUS |
| Product or Component Type | IP interface device |
| Range | SpaceLogic KNX |
| Range of Product | SpaceLogic KNX |
| Relative Humidity | 5-93 % |
| Standards | EMC directive#|#EN 50491-3#|#EN 50491-5-2#|#EN 50491-5-3#|#EN 61000-6-2#|#EN 61000-6-3#|#EN 50581 : 2012 |
| Material | PC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account