SpaceLogic KNX Coupler
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SpaceLogic KNX Coupler
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.235 kg |
Ambient Air Temperature for Operation | -5-45 °C |
Wiring Device Mounting | DIN rail |
Product or Component Type | coupler |
Range | SpaceLogic KNX |
Range of Product | SpaceLogic KNX |
Relative Humidity | 5-93 % |
Standards | EMC directive#|#EN 50491-3#|#EN 50491-5-2#|#EN 50491-5-3#|#EN 61000-6-2#|#EN 61000-6-3#|#EN 50581 : 2012 |
Material | PC |