calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
SpaceLogic KNX BMS IP Gateway BACnet certified
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | KNX |
|---|---|
| Product or component type | BACNET/IP GATEWAY |
| Communication port protocol | BACNETKNX |
| [Us] rated supply voltage | 24 V DC |
| Power consumption in W | 2 W12 W |
| LED indicator | LED (GREEN) FOR CPU LOADLED (GREEN/RED) FOR KNX POWERED/RESET |
| Physical interface | 1 X RJ451 X TP-UART2 |
| Control type | RESET PUSH-BUTTON |
| Port Ethernet | 10BASE-T/100BASE-TX |
| Mounting support | DIN RAIL |
| Connections - terminals | KNX BUS: BUS TERMINAL 1 CABLE(S) POWER SUPPLY: 2 SCREW TERMINALS 1 CABLE(S) POWER SUPPLY: SCREW TERMINALS 1 CABLE(S) |
| Height | 90 MM |
| Width | 71 MM |
| Depth | 61 MM |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…45 °C |
| Relative humidity | 0…93 % |
| Standards | IEC 60950-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 12.3 CM |
| Package 1 Length | 15.7 CM |
| Package 1 Weight | 230 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.871 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 80 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.694501877020128 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07384915297940219 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.21168967410479933 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69.52299999999998 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 70 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3064695489111862 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | KNX |
|---|---|
| Product or component type | BACNET/IP GATEWAY |
| Communication port protocol | BACNETKNX |
| [Us] rated supply voltage | 24 V DC |
| Power consumption in W | 2 W12 W |
| LED indicator | LED (GREEN) FOR CPU LOADLED (GREEN/RED) FOR KNX POWERED/RESET |
| Physical interface | 1 X RJ451 X TP-UART2 |
| Control type | RESET PUSH-BUTTON |
| Port Ethernet | 10BASE-T/100BASE-TX |
| Mounting support | DIN RAIL |
| Connections - terminals | KNX BUS: BUS TERMINAL 1 CABLE(S) POWER SUPPLY: 2 SCREW TERMINALS 1 CABLE(S) POWER SUPPLY: SCREW TERMINALS 1 CABLE(S) |
| Height | 90 MM |
| Width | 71 MM |
| Depth | 61 MM |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…45 °C |
| Relative humidity | 0…93 % |
| Standards | IEC 60950-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 12.3 CM |
| Package 1 Length | 15.7 CM |
| Package 1 Weight | 230 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.871 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 80 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.694501877020128 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07384915297940219 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.21168967410479933 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69.52299999999998 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 70 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3064695489111862 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |