
calcActive())">
SOFT START-SOFT STOP UNIT ALTISTART 75A
ATS48D75Q
SAR9,617.40
SAR5,289.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATS48D75Q
SOFT START-SOFT STOP UNIT ALTISTART 75A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SOFT START-SOFT STOP UNIT ALTISTART 75A
SAR9,617.40
SAR5,289.57
Description
soft starter for asynchronous motor, ATS48, 69 A, 230..415 V, 15..55 KW
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 230...415 V - 15...10 % |
Ambient Air Temperature for Operation | 40-60 °C (with current derating of 2 % per °C), -10-40 °C (without derating) |
Ambient Air Temperature for Storage | -25-70 °C |
Weight (in Kg) | 1kg |
Device Connection | in the motor supply line, to the motor delta terminals |
IcL Starter Rating | 75 A for connection in the motor supply line for severe applications, 75 A for connection in the motor supply line for standard applications, 130 A for connection to the motor delta terminals for severe applications, 130 A for connection to the motor delta terminals for standard applications |
Motor Power kW | 55 kW at 400 V connection to the motor delta terminals for standard applications, 55 kW at 400 V connection to the motor delta terminals for severe applications, 15 kW at 230 V connection in the motor supply line for severe applications, 18.5 kW at 230 V connection in the motor supply line for standard applications, 30 kW at 230 V connection to the motor delta terminals for severe applications, 30 kW at 400 V connection in the motor supply line for severe applications, 37 kW at 230 V connection to the motor delta terminals for standard applications, 37 kW at 400 V connection in the motor supply line for standard applications |
Power Dissipation in W | 201 W for severe applications, 245 W for standard applications |
Device Short Name | ATS48 |
Power Range | 30-50 kW at 200-240 V 3 phases, 30-50 kW at 380-440 V 3 phases, 55-100 kW at 380-440 V 3 phases, 15-25 kW at 200-240 V 3 phases |
Product or Component Type | soft starter |
Product Specific Application | heavy duty industry and pumps |
Assembly Style | with heat sink |
Communication Data Link | serial |
Communication Port Protocol | Modbus |
Connector Type | 1 RJ45 |
Discrete Input Number | 5 |
Discrete Input Type | PTC, 750 Ohm at 25 °C, (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm |
Discrete Input Voltage | 24 V <= 30 V |
Discrete Output Number | 2 |
Discrete Output Type | (LO1) logic output 0 V common configurable, (LO2) logic output 0 V common configurable, (R1) relay outputs fault relay NO, (R2) relay outputs end of starting relay NO, (R3) relay outputs motor powered NO |
Height | 290 mm |
Function Available | external bypass (optional) |
Electromagnetic Compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2, conducted and radiated emissions level B conforming to IEC 60947-4-2, damped oscillating waves level 3 conforming to IEC 61000-4-12, electrostatic discharge level 3 conforming to IEC 61000-4-2, immunity to electrical transients level 4 conforming to IEC 61000-4-4, immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3, voltage/current impulse level 3 conforming to IEC 61000-4-5 |
Marking | CE |
Minimum Switching Current | 10 mA at 6 V DC for relay outputs |
Motor Starter Type | soft starter |
Network Frequency | 47.5...63 Hz |
Net Weight | 8.3 kg |
Noise Level | 58 dB |
Operating Position | vertical +/- 10 degree |
Product Certifications | DNV#|#GOST#|#UL#|#NOM 117#|#CCC#|#CSA#|#C-Tick#|#TCF#|#SEPRO |
Operating Altitude | <= 1000 m without derating, > 1000...2000 m with current derating of 2.2 % per additional 100 m |
Supply Frequency | 50...60 Hz - 5...5 % |
Transmission Rate | 4800, 9600 or 19200 bps |
Type of Start | start with torque control (current limited to 5 In) |
Protection Type | phase failure: line, thermal protection: motor, thermal protection: starter |
Depth | 235 mm |
Width | 190 mm |
Standards | EN/IEC 60947-4-2 |
Discrete Input Logic | positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
Range | Altistart |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account