
calcActive())">
Socket outlet, Unica X, 13A, 250V, painted white
NUX426_PW
SAR131.09
SAR72.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX426_PW
Socket outlet, Unica X, 13A, 250V, painted white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket outlet, Unica X, 13A, 250V, painted white
SAR131.09
SAR72.10
Description
Socket outlet, Unica X, 13A, 250V, painted white
Product Details
Activity | HDCWD |
---|---|
Depth | 27.4 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review