
calcActive())">
Socket outlet, Unica X, 13A, 250V, dark grey
NUXT426_DG
SAR187.42
SAR103.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT426_DG
Socket outlet, Unica X, 13A, 250V, dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket outlet, Unica X, 13A, 250V, dark grey
SAR187.42
SAR103.08
Description
Socket outlet, Unica X, 13A, 250V, dark grey
Product Details
Activity | HDCWD |
---|---|
Depth | 27.4 mm |
Width | 146 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review