APC Smart-UPS X External Battery Pack, Rack/Tower 2U, 120Vdc, W/rail kit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS X External Battery Pack, Rack/Tower 2U, 120Vdc, W/rail kit
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 56.36_kg |
---|---|
Height | 8.5 cm |
Depth | 66.7 cm |
Width | 43.2 cm |