APC Smart-UPS X-Series External Battery Pack Rack/Tower 120V, 1200VAh, rackmount, 4U
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS X-Series External Battery Pack Rack/Tower 120V, 1200VAh, rackmount, 4U
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 60.91_kg |
---|---|
Height | 43.2 cm |
Depth | 48.3 cm |
Width | 17.8 cm |