APC Easy UPS 1 Ph Line Interactive, 2000VA, Tower, 230V, 6 IEC C13 outlets, AVR, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS 1 Ph Line Interactive, 2000VA, Tower, 230V, 6 IEC C13 outlets, AVR, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 23.5_kg |
---|---|
Height | 24 cm |
Depth | 45.5 cm |
Width | 18 cm |