APC Smart-UPS, Line Interactive, 750VA, Tower, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS, Line Interactive, 750VA, Tower, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 11.8_kg |
---|---|
Height | 16.1 cm |
Depth | 36.9 cm |
Width | 13.8 cm |