APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 230V, 8x IEC C13+1x IEC C19 outlets, SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 230V, 8x IEC C13+1x IEC C19 outlets, SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 44.28_kg |
---|---|
Height | 8.6 cm |
Depth | 68.3 cm |
Width | 48 cm |