APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 230V, 4x IEC C13 outlets, SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 230V, 4x IEC C13 outlets, SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 28.64_kg |
---|---|
Height | 8.6 cm |
Depth | 45.7 cm |
Width | 43.2 cm |