APC Smart-UPS, Line Interactive, 1500VA, Tower, 230V, 8x IEC C13 outlets, SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS, Line Interactive, 1500VA, Tower, 230V, 8x IEC C13 outlets, SmartSlot, AVR, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 24.09_kg |
---|---|
Height | 21.9 cm |
Depth | 43.9 cm |
Width | 17.1 cm |