
calcActive())">
SIDE MOUNTING AUXILIARY
GZ1AN20
SAR57.00
SAR31.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GZ1AN20
SIDE MOUNTING AUXILIARY
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SIDE MOUNTING AUXILIARY
SAR57.00
SAR31.35
Description
Auxiliary contact block,EasyPact TVS GZ1,2NO,mounted on left hand side
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.026 kg |
Pole Contact Composition | 1 NO + 1 NC |
Product or Component Type | auxiliary contact block |
Range | EasyPact |
Device Application | control |
Net Weight | 0.05 kg |
Compatibility Code | GZ1AN |
Height | 89 mm |
Depth | 66 mm |
Width | 9.3 mm |
Range | EasyPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account