
calcActive())">
SIDE MOUNTING AUXILIARY
GZ1AN11
SAR57.00
SAR31.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GZ1AN11
SIDE MOUNTING AUXILIARY
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SIDE MOUNTING AUXILIARY
SAR57.00
SAR31.35
Description
Auxiliary contact block,EasyPact TVS GZ1,1NO+1NC,mounted on left hand side
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.25 kg |
Pole Contact Composition | 1 NO + 1 NC |
[ue] Rated Operational Voltage | 48...690 V AC, 24...240 V DC |
Product or Component Type | auxiliary contact block |
Range | EasyPact |
Net Weight | 0.05 kg |
Mechanical Durability | 100000 cycles |
Compatibility Code | GZ1AN |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
Height | 89 mm |
Depth | 66 mm |
Width | 9.3 mm |
Range | EasyPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account