
calcActive())">
APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower
SC450RMI1U
SAR1,069.27
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SC450RMI1U
APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower
SAR1,069.27
Description
APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower
Product Details
Product weight | 10.18_kg |
---|---|
Height | 4.4 cm |
Depth | 38.3 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review