APC Service Bypass Panel- 230V; 32A; MBB; Hardwire input; (4) IEC-320 C19 Output
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Service Bypass Panel- 230V; 32A; MBB; Hardwire input; (4) IEC-320 C19 Output
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 11.36_kg |
---|---|
Height | 8.9 cm |
Depth | 66 cm |
Width | 43.2 cm |