
calcActive())">
APC SERVICE BYPASS PDU, 230V 16AMP W/ (6) IEC C13 AND (1) C19
SBP3000RMI
SAR1,430.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SBP3000RMI
APC SERVICE BYPASS PDU, 230V 16AMP W/ (6) IEC C13 AND (1) C19
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC SERVICE BYPASS PDU, 230V 16AMP W/ (6) IEC C13 AND (1) C19
SAR1,430.23
Description
APC SERVICE BYPASS PDU, 230V 16AMP W/ (6) IEC C13 AND (1) C19
Product Details
Product weight | 2.09_kg |
---|---|
Height | 8.9 cm |
Depth | 7.6 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account