APC Service Bypass Panel- 230V; 100A; MBB; Hardwire input; IEC-320 output- (8) C13 (2) C19
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Service Bypass Panel- 230V; 100A; MBB; Hardwire input; IEC-320 output- (8) C13 (2) C19
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 20.91_kg |
---|---|
Height | 17.8 cm |
Depth | 67.3 cm |
Width | 43.2 cm |