
calcActive())">
Harmony, Miniature plug-in relay, 3 A, 4 CO, with lockable test button, 48 V AC
RXM4GB1E7
SAR56.00
SAR30.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM4GB1E7
Harmony, Miniature plug-in relay, 3 A, 4 CO, with lockable test button, 48 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Miniature plug-in relay, 3 A, 4 CO, with lockable test button, 48 V AC
SAR56.00
SAR30.80
Description
Harmony, Miniature plug-in relay, 3 A, 4 CO, with lockable test button, 48 V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 3 A |
[uc] Control Circuit Voltage | 48 V - 48 V AC 50/60 Hz |
Product or Component Type | plug-in relay |
Series name | Miniature |
Status LED | without |
Utilisation coefficient | 20% |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account