
calcActive())">
Harmony, Universal plug-in relay, 10 A, 3 CO, with LED, with lockable test button, flat (faston) terminals, 110 V DC
RUMF32FD
SAR119.00
SAR65.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUMF32FD
Harmony, Universal plug-in relay, 10 A, 3 CO, with LED, with lockable test button, flat (faston) terminals, 110 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Universal plug-in relay, 10 A, 3 CO, with LED, with lockable test button, flat (faston) terminals, 110 V DC
SAR119.00
SAR65.45
Description
Harmony, Universal plug-in relay, 10 A, 3 CO, with LED, with lockable test button, flat (faston) terminals, 110 V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 110 V - 110 V DC |
Product or Component Type | plug-in relay |
Series name | universal |
Status LED | with |
Utilisation coefficient | 20% |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account