slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, screw connectors, 12V AC/DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, screw connectors, 12V AC/DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
[in] Rated Current | 6 A |
[uc] Control Circuit Voltage | 12 V - 12 V DC |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | pre-assembled plug-in relay with socket |
Series name | interface relay |
Shape of pin | flat (PCB type) |
Status LED | with |