
calcActive())">
slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, screw connectors, 24V AC/DC
RSL1PVBU
SAR83.00
SAR45.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSL1PVBU
slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, screw connectors, 24V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, screw connectors, 24V AC/DC
SAR83.00
SAR45.65
Description
slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, screw connectors, 24V AC/DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[in] Rated Current | 6 A |
[uc] Control Circuit Voltage | 24 V - 24 V DC |
Product or Component Type | pre-assembled plug-in relay with socket |
Series name | interface relay |
Shape of pin | flat (PCB type) |
Status LED | with |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account