interface plug in relay, Harmony Electromechanical Relays, 16A, 1CO, 48V DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
interface plug in relay, Harmony Electromechanical Relays, 16A, 1CO, 48V DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Control Type | without push-button |
[in] Rated Current | 16 A |
[uc] Control Circuit Voltage | 48 V - 48 V DC |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |
Series name | interface relay |
Status LED | without |