
calcActive())">
interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V DC
RSB1A120BD
SAR25.50
SAR14.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSB1A120BD
interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V DC
SAR25.50
SAR14.03
Description
interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | without push-button |
[in] Rated Current | 12 A |
[uc] Control Circuit Voltage | 24 V - 24 V DC |
Product or Component Type | plug-in relay |
Series name | interface relay |
Status LED | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account