
calcActive())">
ROUND PILOT LIGHT DIAM 22 IP 65 BLUE BA
XB7EV66P
SAR16.02
SAR8.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7EV66P
ROUND PILOT LIGHT DIAM 22 IP 65 BLUE BA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ROUND PILOT LIGHT DIAM 22 IP 65 BLUE BA
SAR16.02
SAR8.81
Description
Monolithic pilot light, Harmony XB7, plastic, blue, 22mm, plain lens for BA9s bulb, lt 250V
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.018 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | <= 250 V |
Compatibility Code | XB7 |
Connections - Terminals | Faston connectors, connection size: 6.35 x 0.8 mm conforming to EN/IEC 60947-1, forked type tag connectors, connection size: 6.5 mm conforming to EN/IEC 60947-1, screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Product or Component Type | pilot light |
Width | 29 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account