
calcActive())">
RJ45 JACK CAT6A UTP KEYSTONE SH WHITE
VDIB1734XUWE
SAR37.50
SAR20.63
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VDIB1734XUWE
RJ45 JACK CAT6A UTP KEYSTONE SH WHITE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RJ45 JACK CAT6A UTP KEYSTONE SH WHITE
SAR37.50
SAR20.63
Description
Actassi S-110 Connector RJ45 Keystone Unshielded Cat6A Shutter White - bag x 1
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | 14-140 °F, -10-60 °C |
Colour Tint | connector housing: white (ABS + PC), shutter: white (ABS + PC), top cover: transparent (PC), IDC cover: green (PC) |
Connections - Terminals | insulation displacement contact |
Product or Component Type | RJ45 connector |
Width | 16 mm, 0.052 ft |
Range | Actassi |
Height | 0.072 ft, 22 mm |
Standards | ANSI/TIA-568-C.2, IEC 60603-7-5, ISO/IEC 11801:2011 Ed.2.2, AS/NZS 3080:2003, UL 1863 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account