
calcActive())">
RESET XB4B PUSHBUTTON
XB4BA941
SAR114.00
SAR62.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BA941
RESET XB4B PUSHBUTTON
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RESET XB4B PUSHBUTTON
SAR114.00
SAR62.70
Description
Push button reset, Harmony XB4, metal, flush, red, 22mm, 30…130mm actuation distance, unmarked
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Mechanical Durability | 5000000 cycles |
Net Weight | 0.058 kg |
Weight (in Kg) | 6.05 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB4 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | manual overload reset push-button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account