
calcActive())">
Real glass frame 2g di M-Ele
MTN4020-3260
SAR451.00
SAR248.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN4020-3260
Real glass frame 2g di M-Ele
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Real glass frame 2g di M-Ele
SAR451.00
SAR248.05
Description
Cover frame, Merten M-Elegance glass, 2 gangs, diamond silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Colour Tint | diamond silver |
Product or Component Type | cover frame |
Range | Merten |
Number of Gangs | 2 gangs |
Material | glass |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account