
calcActive())">
Real glass frame 1g di M-Ele
MTN4010-3260
SAR243.00
SAR133.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN4010-3260
Real glass frame 1g di M-Ele
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Real glass frame 1g di M-Ele
SAR243.00
SAR133.65
Description
Cover frame, Merten M-Elegance glass, 1 gang, diamond silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.615 kg |
Colour Tint | diamond silver |
Product or Component Type | cover frame |
Range | Merten |
Number of Gangs | 1 gang |
Material | glass |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account