
calcActive())">
Real glass frame 1g bw M-Ele
MTN404119
SAR239.00
SAR131.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN404119
Real glass frame 1g bw M-Ele
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Real glass frame 1g bw M-Ele
SAR239.00
SAR131.45
Description
Cover frame, Merten M-Elegance glass, 1 gang, brilliant white
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.72 kg |
Colour Tint | brilliant white |
Product or Component Type | cover frame |
Range | Merten |
Number of Gangs | 1 gang |
Material | glass |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account