
calcActive())">
Modular timing relay, Harmony, 8A, 2CO, 0.1s�100h, multifunction, 12..240V AC DC
RE22R2MMW
SAR325.00
SAR178.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE22R2MMW
Modular timing relay, Harmony, 8A, 2CO, 0.1s�100h, multifunction, 12..240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular timing relay, Harmony, 8A, 2CO, 0.1s�100h, multifunction, 12..240V AC DC
SAR325.00
SAR178.75
Description
Modular timing relay, Harmony, 8A, 2CO, 0.1s…100h, multifunction, 12..240V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Nominal Output Current | 8:00 AM |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 12...240 V |
Product or Component Type | multifunction relay |
Output type | relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review