PUSHBUTTON STATION 429248
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PUSHBUTTON STATION 429248
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Overvoltage Category | class I conforming to IEC 60536, class I conforming to NF C 20-030 |
Net Weight | 0.605 kg |
Weight (in Kg) | 1.1 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XAPM |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony XAP |
Product or Component Type | die-cast empty control station |