
calcActive())">
PUSHBUTTON OPERATOR HEAD
ZB5AA48
SAR43.56
SAR23.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AA48
PUSHBUTTON OPERATOR HEAD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PUSHBUTTON OPERATOR HEAD
SAR43.56
SAR23.96
Description
Head for illuminated push button, Harmony XB5, plastic, red flush, 22mm, universal LED, for insetion of legend
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | class II conforming to IEC 60536 |
Product Compatibility | universal LED |
Net Weight | 0.018 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 8 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB5 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | head for illuminated push-button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account