PRESSURE TRANSMITTER 10 BAR 24VDC 4-20MA

XMLR010G0T25
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Electronic pressure sensors, Pressure sensors XM, XMLR 10 bar, G 1/4, 24 VDC, 4...20 mA, M12

Product Details

Activity IDSEN
Weight (in Kg) 29.034 kg
[us] Rated Supply Voltage 24 V DC SELV (voltage limits: 17-33 V)
[uimp] Rated Impulse withstand Voltage 0.5 kV DC
Ambient Air Temperature for Storage -40-80 °C
Ambient Air Temperature for Operation -20-80 °C
Controlled Fluid air,hydraulic oil,fresh water,refrigeration fluid
Standards UL 61010-1#|#EN/IEC 61326-2-3
Depth 42 mm
Shock Resistance 50 gn conforming to EN/IEC 60068-2-27
Device Short Name XMLR
Electrical Connection male connector M12, 4 pins
Mechanical Durability 10000000 cycles
Net Weight 0.19 kg
Height 93 mm
IP Degree of Protection IP67 conforming to EN/IEC 60529, IP65 conforming to EN/IEC 60529
Vibration Resistance 20 gn (f= 10-2000 Hz) conforming to EN/IEC 60068-2-6
Width 41 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: PRESSURE TRANSMITTER 10 BAR 24VDC 4-20MA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.