
calcActive())">
PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V
XMLR010G0T75
SAR2,323.60
SAR1,277.98
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XMLR010G0T75
PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V
SAR2,323.60
SAR1,277.98
Description
Electronic pressure sensors, Pressure sensors XM, XMLR 10 bar, G 1/4, 24 VDC, 0...10 V, M12
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 51.4 kg |
[us] Rated Supply Voltage | 24 V DC SELV (voltage limits: 17-33 V) |
[uimp] Rated Impulse withstand Voltage | 0.5 kV DC |
Ambient Air Temperature for Storage | -40-80 °C |
Ambient Air Temperature for Operation | -20-80 °C |
Controlled Fluid | air,hydraulic oil,fresh water,refrigeration fluid |
Standards | EN/IEC 61326-2-3#|#UL 61010-1 |
Depth | 42 mm |
Shock Resistance | 50 gn conforming to EN/IEC 60068-2-27 |
Device Short Name | XMLR |
Electrical Connection | male connector M12, 4 pins |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.19 kg |
Height | 93 mm |
IP Degree of Protection | IP67 conforming to EN/IEC 60529, IP65 conforming to EN/IEC 60529 |
Vibration Resistance | 20 gn (f= 10-2000 Hz) conforming to EN/IEC 60068-2-6 |
Width | 41 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account