PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
SKU :
XMPA12C2131
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR179.00
SAR98.45
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
SAR179.00
SAR98.45
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 1.52 kg |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Cable Entry | 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300 |
| Contacts Type and Composition | 3 NC snap action |
| Controlled Fluid | air (0-70 °C), fresh water (0-70 °C), sea water (0-70 °C) |
| Standards | CE#|#EN/IEC 60947-4-1 |
| Depth | 98 mm |
| Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
| Electrical Connection | screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm² |
| Electrical Shock Protection Class | class I conforming to IEC 60536 |
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3, 25 MOhm conforming to NF C 93-050 method A |
| Mechanical Durability | 1000000 cycles |
| Net Weight | 0.43 kg |
| Height | 106 mm |
| IP Degree of Protection | IP54 conforming to EN/IEC 60529 |
| Terminals Description ISO n°1 | (1-2)NC#|#(3-4)NC#|#(5-6)NC |
| [ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
| Vibration Resistance | 3 gn conforming to IEC 60068-2-6 (f = 10-500 Hz) |
| Width | 57 mm |
| Electrical Durability | 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 230 V AC 3 phases, 700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 1.52 kg |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Cable Entry | 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300 |
| Contacts Type and Composition | 3 NC snap action |
| Controlled Fluid | air (0-70 °C), fresh water (0-70 °C), sea water (0-70 °C) |
| Standards | CE#|#EN/IEC 60947-4-1 |
| Depth | 98 mm |
| Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
| Electrical Connection | screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm² |
| Electrical Shock Protection Class | class I conforming to IEC 60536 |
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3, 25 MOhm conforming to NF C 93-050 method A |
| Mechanical Durability | 1000000 cycles |
| Net Weight | 0.43 kg |
| Height | 106 mm |
| IP Degree of Protection | IP54 conforming to EN/IEC 60529 |
| Terminals Description ISO n°1 | (1-2)NC#|#(3-4)NC#|#(5-6)NC |
| [ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
| Vibration Resistance | 3 gn conforming to IEC 60068-2-6 (f = 10-500 Hz) |
| Width | 57 mm |
| Electrical Durability | 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 230 V AC 3 phases, 700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account