PRESSURE SWITCH XMLA 500 BAR FIXED SCALE

XMLA500D2S11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

pressure switch XMLA 500 bar - fixed scale 1 threshold - 1 C/O

Product Details

Activity IDSEN
Weight (in Kg) 0.125 kg
[in] Rated Current 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1, 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1, 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
[uimp] Rated Impulse withstand Voltage 6 kV conforming to EN/IEC 60947-1
Ambient Air Temperature for Storage -40-70 °C
Ambient Air Temperature for Operation -25-70 °C
Cable Entry cable gland 9-13 mm
Contacts Type and Composition 1 C/O
Controlled Fluid hydraulic oil
Standards CE#|#EN/IEC 60947-5-1#|#CSA C22.2 No 14#|#UL 508
Depth 75 mm
Shock Resistance 50 gn conforming to IEC 60068-2-27
Device Short Name XMLA
Electrical Connection screw-clamps terminals, 1 x 0.5...2 x 2.5 mm², 1 connector Pg 13
Electrical Shock Protection Class class I conforming to IEC 1140, class I conforming to IEC 536, class I conforming to NF C 20-030
Maximum Resistance Across Terminals 25 mOhm conforming to IEC 255-7 category 3, 25 mOhm conforming to NF C 93-050 method A
Mechanical Durability 3000000 cycles
Net Weight 0.75 kg
Height 113 mm
IP Degree of Protection IP66 conforming to EN/IEC 60529
Terminals Description ISO n°1 (13-14-11-12)OF
[ui] Rated Insulation Voltage 300 V conforming to UL 508, 500 V conforming to EN/IEC 60947-1, 300 V conforming to CSA C22.2 No 14
Vibration Resistance 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz)
Width 35 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: PRESSURE SWITCH XMLA 500 BAR FIXED SCALE
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.