
calcActive())">
PRESSURE SWITCH XMLA 4 BAR FIXED SCALE 1
XMLA004A2S11
SAR563.20
SAR309.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XMLA004A2S11
PRESSURE SWITCH XMLA 4 BAR FIXED SCALE 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PRESSURE SWITCH XMLA 4 BAR FIXED SCALE 1
SAR563.20
SAR309.76
Description
pressure switch XMLA 4 bar - fixed scale 1 threshold - 1 C/O
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 0.25 kg |
[in] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1, 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1, 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Cable Entry | cable gland 9-13 mm |
Contacts Type and Composition | 1 C/O |
Controlled Fluid | air,hydraulic oil,fresh water |
Standards | CSA C22.2 No 14#|#EN/IEC 60947-5-1#|#UL 508#|#CE |
Depth | 75 mm |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Device Short Name | XMLA |
Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm², 1 connector Pg 13 |
Electrical Shock Protection Class | class I conforming to IEC 1140, class I conforming to IEC 536, class I conforming to NF C 20-030 |
Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3, 25 mOhm conforming to NF C 93-050 method A |
Mechanical Durability | 8000000 cycles |
Net Weight | 0.685 kg |
Height | 113 mm |
IP Degree of Protection | IP66 conforming to EN/IEC 60529 |
Terminals Description ISO n°1 | (13-14-11-12)OF |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V conforming to EN/IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
Vibration Resistance | 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
Width | 35 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account