PRESSURE SWITCH 25 BAR 24V 4-20MA 1 PNP
SKU :
XMLR025G1P25
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,153.40
SAR1,184.37
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
PRESSURE SWITCH 25 BAR 24V 4-20MA 1 PNP
SAR2,153.40
SAR1,184.37
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 1kg |
| [us] Rated Supply Voltage | 24 V DC SELV (voltage limits: 17-33 V) |
| [uimp] Rated Impulse withstand Voltage | 0.5 kV DC |
| Ambient Air Temperature for Storage | -40-80 °C |
| Ambient Air Temperature for Operation | -20-80 °C |
| Contacts Type and Composition | NO/NC programmable |
| Controlled Fluid | air,hydraulic oil,fresh water,refrigeration fluid |
| Standards | UL 61010-1#|#EN/IEC 61326-2-3 |
| Depth | 42 mm |
| Shock Resistance | 50 gn conforming to EN/IEC 60068-2-27 |
| Device Short Name | XMLR |
| Electrical Connection | male connector M12, 4 pins |
| Mechanical Durability | 10000000 cycles |
| Net Weight | 0.19 kg |
| Height | 93 mm |
| IP Degree of Protection | IP67 conforming to EN/IEC 60529, IP65 conforming to EN/IEC 60529 |
| Vibration Resistance | 20 gn (f= 10-2000 Hz) conforming to EN/IEC 60068-2-6 |
| Width | 41 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 1kg |
| [us] Rated Supply Voltage | 24 V DC SELV (voltage limits: 17-33 V) |
| [uimp] Rated Impulse withstand Voltage | 0.5 kV DC |
| Ambient Air Temperature for Storage | -40-80 °C |
| Ambient Air Temperature for Operation | -20-80 °C |
| Contacts Type and Composition | NO/NC programmable |
| Controlled Fluid | air,hydraulic oil,fresh water,refrigeration fluid |
| Standards | UL 61010-1#|#EN/IEC 61326-2-3 |
| Depth | 42 mm |
| Shock Resistance | 50 gn conforming to EN/IEC 60068-2-27 |
| Device Short Name | XMLR |
| Electrical Connection | male connector M12, 4 pins |
| Mechanical Durability | 10000000 cycles |
| Net Weight | 0.19 kg |
| Height | 93 mm |
| IP Degree of Protection | IP67 conforming to EN/IEC 60529, IP65 conforming to EN/IEC 60529 |
| Vibration Resistance | 20 gn (f= 10-2000 Hz) conforming to EN/IEC 60068-2-6 |
| Width | 41 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account