![Pow.supp. REG/24V DC/0,4A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn693003.jpg)
Pow.supp. REG/24V DC/0,4A
Excl. Tax
Excl. Tax
All Sellers
![Pow.supp. REG/24V DC/0,4A](https://eshop-sa.se.com/media/catalog/product/m/t/mtn693003.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pow.supp. REG/24V DC/0,4A
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 1kg |
Connections - Terminals | screw terminals |
Product or Component Type | power supply |
Width | 17.5 mm |
Depth | 68.1 mm |
Height | 68.1 mm |
Range of Product | KNX |