PM8240 POWER AND ENERGY METER INT. DISPL
SKU :
METSEPM8240
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR11,451.00
SAR6,298.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
PM8240 POWER AND ENERGY METER INT. DISPL
SAR11,451.00
SAR6,298.05
- Description
- Specifications
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 1 A#|#5 A#|#10 A |
| Ambient Air Temperature for Operation | -25-70 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | PM8240 |
| Depth | 77.5 mm |
| Device Short Name | PM8240 |
| Device Application | power monitoring#|#WAGES metering |
| IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
| Net Weight | 581 g |
| Mounting Mode | flush-mounted |
| Network Frequency | 50 Hz#|#60 Hz |
| Poles Description | 1P + N, 3P, 3P + N |
| Product or Component Type | power meter |
| Product Name | PowerLogic PM8000 |
| Range | PowerLogic |
| Relative Humidity | 5-95 % |
| Mounting Support | framework |
| Standards | IEC 61557-12#|#IEC 62052-11#|#IEC 62053-24#|#IEC 62053-22#|#IEEE 1588#|#IEC 62586-2#|#IEC 61326-1 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 1 A#|#5 A#|#10 A |
| Ambient Air Temperature for Operation | -25-70 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | PM8240 |
| Depth | 77.5 mm |
| Device Short Name | PM8240 |
| Device Application | power monitoring#|#WAGES metering |
| IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
| Net Weight | 581 g |
| Mounting Mode | flush-mounted |
| Network Frequency | 50 Hz#|#60 Hz |
| Poles Description | 1P + N, 3P, 3P + N |
| Product or Component Type | power meter |
| Product Name | PowerLogic PM8000 |
| Range | PowerLogic |
| Relative Humidity | 5-95 % |
| Mounting Support | framework |
| Standards | IEC 61557-12#|#IEC 62052-11#|#IEC 62053-24#|#IEC 62053-22#|#IEEE 1588#|#IEC 62586-2#|#IEC 61326-1 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account