
calcActive())">
PM8210 24vDC POWER AND ENERGY METER INT.
METSEPM8210
SAR12,199.10
SAR6,709.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM8210
PM8210 24vDC POWER AND ENERGY METER INT.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PM8210 24vDC POWER AND ENERGY METER INT.
SAR12,199.10
SAR6,709.51
Description
PowerLogic PM8000 - PM8210 LV DC - Panel mount meter - intermediate metering
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 10 A#|#5 A#|#1 A |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Depth | 77.5 mm |
Device Short Name | PM8210 |
Device Application | power monitoring#|#WAGES metering |
IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
Net Weight | 581 g |
Mounting Mode | flush-mounted |
Network Frequency | 60 Hz#|#50 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | power meter |
Product Name | PowerLogic PM8000 |
Range | PowerLogic |
Relative Humidity | 5-95 % |
Mounting Support | framework |
Standards | IEC 62052-11#|#IEC 61557-12#|#IEC 62053-22#|#IEC 62053-24#|#IEEE 1588#|#IEC 62586-2#|#IEC 61326-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account