
calcActive())">
PM5330 POWER METER 31st H CL0.5 4T 2-IO
METSEPM5330
SAR2,197.00
SAR1,208.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM5330
PM5330 POWER METER 31st H CL0.5 4T 2-IO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PM5330 POWER METER 31st H CL0.5 4T 2-IO
SAR2,197.00
SAR1,208.35
Description
PM5330 Meter, modbus, up to 31st H, 256K 2DI/2DO 35 alarms
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 1 A#|#5 A |
Ambient Air Temperature for Operation | -25-70 °C meter |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PM5330 |
Depth | 72 mm |
Device Short Name | PM5330 |
Device Application | power monitoring#|#multi-tariff |
IP Degree of Protection | IP54 display: conforming to IEC 60529, IP30 rear: conforming to IEC 60529 |
Net Weight | 430 g |
Mounting Mode | flush-mounted |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | power meter |
Product Name | PowerLogic PM5000 |
Range | PowerLogic |
Relative Humidity | 5-95 % at 50-50 °C non-condensing |
Mounting Support | framework |
Standards | UL 61010-1#|#IEC 62053-22#|#IEC 61557-12#|#EN 50470-3#|#IEC 60529#|#IEC 62053-24#|#EN 50470-1 |
Connections - Terminals | voltage circuit: screw terminal block4, control circuit: screw terminal block2, current transformer: screw terminal block6, input/output circuit: screw terminal block6, relay output: screw terminal block4, Ethernet network: RJ45 connector |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account