PM5310 POWER METER 31st H CL0.5 4T 2-IO

METSEPM5310
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

PM5310 Meter, modbus, up to 31st H, 256K 2DI/2DO 35 alarms

Product Details

Activity DPLVP
[in] Rated Current 1 A#|#5 A
Ambient Air Temperature for Operation -25-70 °C meter, -20-70 °C display, -25--20 °C (with reduced performance) display
Ambient Air Temperature for Storage -40-85 °C
Compatibility Code PM5310
Depth 72 mm
Device Short Name PM5310
Device Application multi-tariff#|#power monitoring
IP Degree of Protection IP54 display: conforming to IEC 60529, IP30 rear: conforming to IEC 60529
Net Weight 430 g
Mounting Mode flush-mounted
Network Frequency 50 Hz#|#60 Hz
Poles Description 1P + N, 3P, 3P + N
Product or Component Type power meter
Product Name PowerLogic PM5000
Range PowerLogic
Relative Humidity 5-95 % at 50-50 °C non-condensing
Mounting Support framework
Standards EN 50470-3#|#IEC 62053-24#|#IEC 60529#|#EN 50470-1#|#UL 61010-1#|#IEC 62053-22#|#IEC 61557-12
Connections - Terminals voltage circuit: screw terminal block4, control circuit: screw terminal block2, current transformer: screw terminal block6, input/output circuit: screw terminal block6, relay output: screw terminal block4, Ethernet network: RJ45 connector

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: PM5310 POWER METER 31st H CL0.5 4T 2-IO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.