
calcActive())">
PM5100 POWER METER 15th HAR THD CL0.5 1D
METSEPM5100
SAR2,033.00
SAR1,118.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM5100
PM5100 POWER METER 15th HAR THD CL0.5 1D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PM5100 POWER METER 15th HAR THD CL0.5 1D
SAR2,033.00
SAR1,118.15
Description
PM5100 Meter, without communication, up to 15th H, 1DO 33 alarms
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 5 A#|#1 A |
Ambient Air Temperature for Operation | -25-70 °C meter, -20-70 °C display, -25--20 °C (with reduced performance) display |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PM5100 |
Depth | 72 mm |
Device Short Name | PM5100 |
Device Application | power monitoring |
IP Degree of Protection | IP54 display: conforming to IEC 60529, IP30 rear: conforming to IEC 60529 |
Net Weight | 380 g |
Mounting Mode | flush-mounted |
Network Frequency | 60 Hz#|#50 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | power meter |
Product Name | PowerLogic PM5000 |
Range | PowerLogic |
Relative Humidity | 5-95 % at 50-50 °C non-condensing |
Mounting Support | framework |
Standards | EN 50470-1#|#IEC 62053-22#|#UL 61010-1#|#IEC 62053-24#|#IEC 61557-12#|#EN 50470-3#|#IEC 60529 |
Connections - Terminals | voltage circuit: screw terminal block4, control circuit: screw terminal block2, current transformer: screw terminal block6, input/output circuit: screw terminal block6, RS485 link: screw terminal block4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account