
calcActive())">
Plate blank, 87mm
INS55326
SAR44.77
SAR24.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55326
Plate blank, 87mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plate blank, 87mm
SAR44.77
SAR24.62
Description
87 mm mounting plate - blank
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 2.05 kg |
Ambient Air Temperature for Operation | -25-60 °C |
Colour Tint | blue (RAL 5003) |
Product or Component Type | mounting plate |
Width | 87 mm |
Range | Mita |
Depth | 1 mm |
Material | sheet steel#|#PA (polyamide) 6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account