![Wander socket outlet, Mureva PK, Fast connection, 32A, 3P+N+E, 400V, IP67 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/p/k/pky32m735.jpg)
Wander socket outlet, Mureva PK, Fast connection, 32A, 3P+N+E, 400V, IP67
Excl. Tax
Excl. Tax
All Sellers
![Wander socket outlet, Mureva PK, Fast connection, 32A, 3P+N+E, 400V, IP67](https://eshop-sa.se.com/media/catalog/product/p/k/pky32m735.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Wander socket outlet, Mureva PK, Fast connection, 32A, 3P+N+E, 400V, IP67
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | wander socket |
Poles Description | 3P + N + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |