
calcActive())">
Socket, Mureva PK, panel-mounted, fast connection, 16A, 2P+E, 220V, IP67
PKY16F723
SAR59.00
SAR32.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PKY16F723
Socket, Mureva PK, panel-mounted, fast connection, 16A, 2P+E, 220V, IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket, Mureva PK, panel-mounted, fast connection, 16A, 2P+E, 220V, IP67
SAR59.00
SAR32.45
Description
Socket, Mureva PK, panel-mounted, fast connection, 16A, 2P+E, 220V, IP67
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | socket |
Poles Description | 2P + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account